See datasheet for actual packaging/pinout drawings

Package | PIN:

D | 16

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 4.76
10 - 24 $ 4.28
25 - 99 $ 4.00
100 - 249 $ 3.59
250 - 499 $ 3.35
500 - 749 $ 2.91
750 - 999 $ 2.52
1000 - 9999 $ 2.47
  View datasheet for SN74AS253AD View product folder for SN74AS253AD

Adjust your quantity during checkout

SN74AS253AD-Dual 1-Of-4 Data Selectors/Multiplexers With 3-State Outputs

These data selectors/multiplexers contain inverters and drivers to supply full binary decoding data selection to the AND-OR gates. Separate output control inputs are provided for each of the two 4-line sections.

The 3-state outputs can interface with and drive data lines of bus-organized systems. With all but one of the common outputs disabled (at a high-impedance state), the low impedance of the single enabled output drives the bus line to a high or low logic level. Each output has its own output-enable () input. The output is disabled when is high.

The SN54ALS253 is characterized for operation over the full military temperature range of -55°C to 125°C. The SN74ALS253 and SN74AS253A are characterized for operation from 0°C to 70°C.

 

 

Select inputs A and B are common to both sections.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00