These devices contain four independent 2-input positive-OR gates.
They perform the Boolean functions
or Y = A + B in positive logic.
The SN54ALS32 and SN54AS32 are characterized for operation over
the full military temperature range of -55°C to 125°C. The
SN74ALS32 and SN74AS32 are characterized for operation from 0°C
to 70°C.
View datasheet View product folder