See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DW | 20

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

SN74AS757DW


Octal Buffers/Line Drivers With Open-Collector Outputs

TI Store Price:

 
 
Qty.Price
1 - 9 $ 12.33
10 - 24 $ 11.12
25 - 99 $ 10.22
100 - 249 $ 9.16
250 - 499 $ 8.45
500 - 749 $ 7.45
750 - 999 $ 6.59
1000 - 9999 $ 5.72

Adjust your quantity during checkout

Texas Instruments SN74AS757DW

These octal buffers and line drivers are designed specifically to improve the performance and density of 3-state memory address drivers, clock drivers, and bus-oriented receivers and transmitters by eliminating the need for 3-state overlap protection. The designer has a choice of selected combinations of inverting and noninverting outputs, symmetrical active-low output-enable () inputs, and complementary OE and inputs. These devices feature high fan-out and improved fan-in.

The SN54AS756 is characterized for operation over the full military temperature range of -55°C to 125°C. The SN74AS756 and SN74AS757 are characterized for operation from 0°C to 70°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00