See datasheet for actual packaging/pinout drawings

Package | PIN:

DW | 20

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 5.39
10 - 24 $ 4.85
25 - 99 $ 4.53
100 - 249 $ 4.06
250 - 499 $ 3.79
500 - 749 $ 3.30
750 - 999 $ 2.85
1000 - 9999 $ 2.80
  View datasheet for SN74AS760DWR View product folder for SN74AS760DWR

Adjust your quantity during checkout

SN74AS760DWR-Octal Buffers/Line Drivers With Open-Collector Outputs

These octal buffers and line drivers are designed specifically to improve both the performance and density of 3-state memory address drivers, clock drivers, and bus-oriented receivers and transmitters by eliminating the need for 3-state overlap protection. With the ´AS756 and SN74AS757, these devices provide the choice of selected combinations of inverting outputs, symmetrical active-low output-enable () inputs, and complementary OE and inputs.

The SN54AS760 is characterized for operation over the full military temperature range of -55°C to 125°C. The SN74ALS760 and SN74AS760 are characterized for operation from 0°C to 70°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00