See datasheet for actual packaging/pinout drawings

Package | PIN:

ZQL | 56

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 3.18
10 - 24 $ 2.86
25 - 99 $ 2.67
100 - 249 $ 2.34
250 - 499 $ 2.19
500 - 749 $ 1.86
750 - 999 $ 1.57
1000 - 9999 $ 1.50
  View datasheet for SN74AUC16245ZQLR View product folder for SN74AUC16245ZQLR

Adjust your quantity during checkout

SN74AUC16245ZQLR-16-Bit Bus Transceiver with 3-State Outputs

This 16-bit (dual-octal) noninverting bus transceiver is operational at 0.8-V to 2.7-V VCC, but is designed specifically for 1.65-V to 1.95-V VCC operation.

The SN74AUC16245 is designed for asynchronous communication between data buses. The control-function implementation minimizes external timing requirements.

This device can be used as two 8-bit transceivers or one 16-bit transceiver. It allows data transmission from the A bus to the B bus or from the B bus to the A bus, depending on the logic level at the direction-control (DIR) input. The output-enable (OE)\ input can be used to disable the device so that the buses are effectively isolated.

To ensure the high-impedance state during power up or power down, OE\ should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00