See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DRL | 5

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

SN74AUC1G00DRLR


Single 2-Input Positive-NAND Gate

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.31
10 - 24 $ 0.26
25 - 99 $ 0.25
100 - 249 $ 0.16
250 - 499 $ 0.16
500 - 749 $ 0.15
750 - 999 $ 0.11
1000 - 9999 $ 0.09

Adjust your quantity during checkout

Texas Instruments SN74AUC1G00DRLR

This single 2-input positive-NAND gate is operational at 0.8-V to 2.7-V VCC, but is designed specifically for 1.65-V to 1.95-V VCC operation.

The SN74AUC1G00 performs the Boolean function Y = A • B or Y = A + B in positive logic.

NanoFree™ package technology is a major breakthrough in IC packaging concepts, using the die as the package.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

For more information about AUC Little Logic devices, please refer to the TI application report, Applications of Texas Instruments AUC Sub-1-V Little Logic Devices, literature number SCEA027.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00