See datasheet for actual packaging/pinout drawings

Package | PIN:

DBV | 5

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.22
10 - 24 $ 0.19
25 - 99 $ 0.17
100 - 249 $ 0.15
250 - 499 $ 0.13
500 - 749 $ 0.10
750 - 999 $ 0.08
1000 - 9999 $ 0.07
  View datasheet for SN74AUC1G79DBVR View product folder for SN74AUC1G79DBVR

Adjust your quantity during checkout

SN74AUC1G79DBVR-Single Positive-Edge-Triggered D-Type Flip-Flop

This single positive-edge-triggered D-type flip-flop is operational at 0.8-V to 2.7-V VCC, but is designed specifically for 1.65-V to 1.95-V VCC operation.

When data at the data (D) input meets the setup time requirement, the data is transferred to the Q output on the positive-going edge of the clock pulse. Clock triggering occurs at a voltage level and is not directly related to the rise time of the clock pulse. Following the hold-time interval, data at the D input can be changed without affecting the levels at the outputs.

NanoFree™ package technology is a major breakthrough in IC packaging concepts, using the die as the package.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

View datasheet
View product folder
Order SummaryEdit >
TMS320F28335ZJZA (1)$0.00
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00