See datasheet for actual packaging/pinout drawings

Package | PIN:

YZP | 5

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.51
10 - 24 $ 0.45
25 - 99 $ 0.41
100 - 249 $ 0.35
250 - 499 $ 0.32
500 - 749 $ 0.25
750 - 999 $ 0.19
1000 - 9999 $ 0.16
  View datasheet for SN74AUC1G86YZPR View product folder for SN74AUC1G86YZPR

Adjust your quantity during checkout

SN74AUC1G86YZPR-Single 2-Input Exclusive-OR Gate

This single 2-input exclusive-OR gate is operational at 0.8-V to 2.7-V VCC, but is designed specifically for 1.65-V to 1.95-V VCC operation.

The SN74AUC1G86 performs the Boolean function Y = A • B or Y = AB + AB in positive logic.

A common application is as a true/complement element. If the input is low, the other input is reproduced in true form at the output. If the input is high, the signal on the other input is reproduced inverted at the output.

NanoFree™ package technology is a major breakthrough in IC packaging concepts, using the die as the package.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00