See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

YZP | 5

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

SN74AUC1GU04YZPR


Single Inverter Gate

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.51
10 - 24 $ 0.45
25 - 99 $ 0.41
100 - 249 $ 0.35
250 - 499 $ 0.32
500 - 749 $ 0.25
750 - 999 $ 0.19
1000 - 9999 $ 0.16

Adjust your quantity during checkout

Texas Instruments SN74AUC1GU04YZPR

This single inverter gate is operational at 0.8-V to 2.7-V VCC, but is designed specifically for 1.65-V to 1.95-V VCC operation.

The SN74AUC1GU04 device contains one inverter with an unbuffered output and performs the Boolean function Y = A.

NanoFree™ package technology is a major breakthrough in IC packaging concepts, using the die as the package.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00