See datasheet for actual packaging/pinout drawings


Package | PIN:

ZKE | 96


I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)


32-Bit Bus Transceiver With 3-State Outputs

TI Store Price:

1 - 9 $ 3.43
10 - 24 $ 3.08
25 - 99 $ 2.90
100 - 249 $ 2.52
250 - 499 $ 2.36
500 - 749 $ 2.03
750 - 999 $ 1.73
1000 - 9999 $ 1.47

Adjust your quantity during checkout

Texas Instruments SN74AUC32245ZKER

This 32-bit noninverting bus transceiver is operational at 0.8-V to 2.7-V VCC, but is designed specifically for 1.65-V to 1.95-V VCC operation.

The SN74AUC32245 is designed for asynchronous communication between data buses. The control-function implementation minimizes external timing requirements.

This device can be used as four 8-bit transceivers, two 16-bit transceivers, or one 32-bit transceiver. It allows data transmission from the A bus to the B bus or from the B bus to the A bus, depending on the logic level at the direction-control (DIR) input. The output-enable (OE)\ input can be used to disable the device so that the buses are effectively isolated.

To ensure the high-impedance state during power up or power down, OE\ should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00