See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

RGY | 20

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

SN74AUCH245RGYR


Octal Bus Transceiver with 3-State Outputs

TI Store Price:

 
 
Qty.Price
1 - 9 $ 1.36
10 - 24 $ 1.22
25 - 99 $ 1.13
100 - 249 $ 0.96
250 - 499 $ 0.89
500 - 749 $ 0.73
750 - 999 $ 0.58
1000 - 9999 $ 0.52

Adjust your quantity during checkout

Texas Instruments SN74AUCH245RGYR

This octal bus transceiver is operational at 0.8-V to 2.7-V VCC, but is designed specifically for 1.65-V to 1.95-V VCC operation.

The SN74AUCH245 is designed for asynchronous communication between data buses. The device transmits data from the A bus to the B bus or from the B bus to the A bus, depending on the logic level at the direction-control (DIR) input. The output-enable (OE)\ input can be used to disable the device so the buses are effectively isolated.

To ensure the high-impedance state during power up or power down, OE\ should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

Active bus-hold circuitry holds unused or undriven inputs at a valid logic state. Use of pullup or pulldown resistors with the bus-hold circuitry is not recommended.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00