See datasheet for actual packaging/pinout drawings

Package | PIN:

RGY | 14

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.68
10 - 24 $ 0.61
25 - 99 $ 0.56
100 - 249 $ 0.48
250 - 499 $ 0.45
500 - 749 $ 0.36
750 - 999 $ 0.29
1000 - 9999 $ 0.26
  View datasheet for SN74AUCU04RGYR View product folder for SN74AUCU04RGYR

Adjust your quantity during checkout

SN74AUCU04RGYR-Hex Inverter

This hex inverter is operational at 0.8-V to 2.7-V VCC, but is designed specifically for 1.65-V to 1.95-V VCC operation.

The SN74AUCU04 contains six independent inverters with unbuffered outputs and performs the Boolean function Y = A\.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00