See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DSF | 6

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

SN74AUP1G06DSFR


Low-Power Single Inverter Buffer/Driver with Open-Drain Outputs

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.31
10 - 24 $ 0.27
25 - 99 $ 0.25
100 - 249 $ 0.21
250 - 499 $ 0.19
500 - 749 $ 0.15
750 - 999 $ 0.11
1000 - 9999 $ 0.10

Adjust your quantity during checkout

Texas Instruments SN74AUP1G06DSFR

The AUP family is TI’s premier solution to the industry’s low-power needs in battery-powered portable applications. This family ensures a very low static and dynamic power consumption across the entire VCC range of 0.8 V to 3.6 V, resulting in an increased battery life. This product also maintains excellent signal integrity (see

AUP – The Lowest-Power Family and Excellent Signal Integrity).

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00