See datasheet for actual packaging/pinout drawings

Package | PIN:

DSF | 6

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.31
10 - 24 $ 0.27
25 - 99 $ 0.25
100 - 249 $ 0.21
250 - 499 $ 0.19
500 - 749 $ 0.15
750 - 999 $ 0.11
1000 - 9999 $ 0.10
  View datasheet for SN74AUP1G07DSFR View product folder for SN74AUP1G07DSFR

Adjust your quantity during checkout

SN74AUP1G07DSFR-Low-Power Single Buffer/Driver with Open-Drain Outputs

The SN74AUP1G07 device is a single buffer gate with open drain output that operates from 0.8 V to 3.6 V.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00