See datasheet for actual packaging/pinout drawings

Package | PIN:

YFP | 6

Temp:

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.41
10 - 24 $ 0.36
25 - 99 $ 0.32
100 - 249 $ 0.28
250 - 499 $ 0.25
500 - 749 $ 0.19
750 - 999 $ 0.15
1000 - 9999 $ 0.13
  View datasheet for SN74AUP1G126YFPR View product folder for SN74AUP1G126YFPR

Adjust your quantity during checkout

SN74AUP1G126YFPR-Low-Power Single Bus Buffer Gate with 3-State Output

The AUP family is TI’s premier solution to the industry’s low-power needs in battery-powered portable applications. This family assures a very low static and dynamic power consumption across the entire VCC range of 0.8 V to 3.6 V, resulting in an increased battery life. This product also maintains excellent signal integrity (see AUP – The Lowest-Power Family and Excellent Signal Integrity ).

This bus buffer gate is a single line driver with a 3-state output. The output is disabled when the output-enable (OE) input is low. This device has the input-disable feature, which allows floating input signals.

To assure the high-impedance state during power up or power down, OE should be tied to GND through a pulldown resistor; the minimum value of the resistor is determined by the current-sourcing capability of the driver.

NanoStar™ package technology is a major breakthrough in IC packaging concepts, using the die as the package.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs when the device is powered down. This inhibits current backflow into the device which prevents damage to the device.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00