The AUP family is TIs premier solution to the industrys low power needs in
battery-powered portable applications. This family assures a very low static and dynamic power
consumption across the entire VCC range of 0.8 V to 3.6 V, resulting in an
increased battery life. This product also maintains excellent signal integrity (see
AUP – The Lowest-Power Family ).
This buffer/driver is a single line driver with a 3-state output. The output is disabled
when the output-enable (OE) input is high. This device has the input-disable
feature, which allows floating input signals.
To assure the high-impedance state during power up or power down,
OE should be tied to VCC through a pullup resistor;
the minimum value of the resistor is determined by the current-sinking capability of the
driver.
NanoStar™ package technology is a major breakthrough in IC packaging concepts, using the
die as the package.
This device is fully specified for partial-power-down applications using
Ioff. The Ioff circuitry disables the outputs when
the device is powered down. This inhibits current backflow into the device which prevents damage to
the device.
View datasheet View product folder