See datasheet for actual packaging/pinout drawings

Package | PIN:

DSF | 6

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.38
10 - 24 $ 0.34
25 - 99 $ 0.31
100 - 249 $ 0.26
250 - 499 $ 0.24
500 - 749 $ 0.18
750 - 999 $ 0.14
1000 - 9999 $ 0.12
  View datasheet for SN74AUP1G57DSFR View product folder for SN74AUP1G57DSFR

Adjust your quantity during checkout

SN74AUP1G57DSFR-Low-Power Configurable Multiple-Function Gate

The SN74AUP1G57 device features configurable multiple functions. The output state is determined by eight patterns of 3-bit input. The user can choose the logic functions AND, OR, NAND, NOR, XNOR, inverter, and noninverter. All inputs can be connected to VCC or GND.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00