See datasheet for actual packaging/pinout drawings

Package | PIN:

RSE | 8

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.78
10 - 24 $ 0.68
25 - 99 $ 0.62
100 - 249 $ 0.53
250 - 499 $ 0.48
500 - 749 $ 0.37
750 - 999 $ 0.28
1000 - 9999 $ 0.25
  View datasheet for SN74AUP1G74RSER View product folder for SN74AUP1G74RSER

Adjust your quantity during checkout

SN74AUP1G74RSER-Low-Power Single Positive-Edge-Triggered D-Type Flip-Flop

The AUP family is TI's premier solution to the industry's low-power needs in battery-powered portable applications. This family ensures a very low static- and dynamic-power consumption across the entire VCC range of 0.8 V to 3.6 V, resulting in increased battery life. This product also maintains excellent signal integrity (see the very low undershoot and overshoot characteristics shown in ).

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00