See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

YZP | 6

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

SN74AUP1G97YZPR


Low-Power Configurable Multiple-Function Gate

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.58
10 - 24 $ 0.49
25 - 99 $ 0.47
100 - 249 $ 0.31
250 - 499 $ 0.31
500 - 749 $ 0.28
750 - 999 $ 0.21
1000 - 9999 $ 0.16

Adjust your quantity during checkout

Texas Instruments SN74AUP1G97YZPR

The AUP family is TI’s premier solution to the industry’s low-power needs in battery-powered portable applications. This family ensures a very low static- and dynamic-power consumption across the entire VCC range of 0.8 V to 3.6 V, resulting in increased battery life (see Figure 1). This product also maintains excellent signal integrity (see the very low undershoot and overshoot characteristics shown in Figure 2).

The SN74AUP1G97 features configurable multiple functions. The output state is determined by eight patterns of 3-bit input. The user can choose the logic functions MUX, AND, OR, NAND, NOR, inverter, and noninverter. All inputs can be connected to VCC or GND.

The device functions as an independent gate with Schmitt-trigger inputs, which allows for slow input transition and better switching-noise immunity at the input.

NanoStar™ package technology is a major breakthrough in IC packaging concepts, using the die as the package.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00