See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DRY | 6

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

SN74AUP2G07DRYR


Low-Power Dual Buffer/Driver With Open-Drain Outputs

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.47
10 - 24 $ 0.39
25 - 99 $ 0.38
100 - 249 $ 0.25
250 - 499 $ 0.25
500 - 749 $ 0.23
750 - 999 $ 0.17
1000 - 9999 $ 0.13

Adjust your quantity during checkout

Texas Instruments SN74AUP2G07DRYR

The SN74AUP2G07 device is a dual buffer gate with open drain output that operates from 0.8 V to 3.6 V.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00