See datasheet for actual packaging/pinout drawings

Package | PIN:

RSE | 8

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.75
10 - 24 $ 0.66
25 - 99 $ 0.60
100 - 249 $ 0.51
250 - 499 $ 0.46
500 - 749 $ 0.36
750 - 999 $ 0.27
1000 - 9999 $ 0.24
  View datasheet for SN74AUP2G241RSER View product folder for SN74AUP2G241RSER

Adjust your quantity during checkout

SN74AUP2G241RSER-Low-Power Dual Buffer/Driver With 3-State Outputs

The AUP family is TI’s premier solution to the industry’s low-power needs in battery-powered portable applications. This family ensures a very low static- and dynamic-power consumption across the entire VCC range of 0.8 V to 3.6 V, resulting in increased battery life (see Figure 1). This product also maintains excellent signal integrity (see the very low undershoot and overshoot characteristics shown in Figure 2).

The SN74AUP2G241 is designed specifically to improve both the performance and density of 3-state memory-address drivers, clock drivers, and bus-oriented receivers and transmitters.

NanoStar™ package technology is a major breakthrough in IC packaging concepts, using the die as the package.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00