See datasheet for actual packaging/pinout drawings

Package | PIN:

RSE | 8

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.75
10 - 24 $ 0.66
25 - 99 $ 0.60
100 - 249 $ 0.51
250 - 499 $ 0.46
500 - 749 $ 0.36
750 - 999 $ 0.27
1000 - 9999 $ 0.24
  View datasheet for SN74AUP2G80RSER View product folder for SN74AUP2G80RSER

Adjust your quantity during checkout

SN74AUP2G80RSER-Low-Power Dual Positive-Edge-Triggered D-Type Flip-Flop

The AUP family is TI’s premier solution to the industry’s low-power needs in battery-powered portable applications. This family ensures a very low static- and dynamic-power consumption across the entire VCC range of 0.8 V to 3.6 V, resulting in increased battery life (see Figure 1). This product also maintains excellent signal integrity (see the very low undershoot and overshoot characteristics shown in Figure 2).

When data at the data (D) input meets the setup time requirement, the data is transferred to the Q output on the positive-going edge of the clock pulse. Clock triggering occurs at a voltage level and is not directly related to the rise time of the clock pulse. Following the hold-time interval, data at the D input can be changed without affecting the levels at the outputs.

NanoStar™ package technology is a major breakthrough in IC packaging concepts, using the die as the package.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00