See datasheet for actual packaging/pinout drawings


SN74AVC2T244EVM-SN74AVC2T244 Evaluation Module

TI Store Price:

Unit price: $25.00

Adjust your quantity during checkout

Texas Instruments SN74AVC2T244EVM

The SN74AVC2T244 is a 2-bit voltage level translator. This translator is a single direction voltage translator, with OE. When the output-enable (OE) input is high, all outputs are placed in the high-impedance state. The A port is designed to track VCCA. VCCA accepts any supply voltage from 0.9V to 3.6 V. The B port is designed to track VCCB. VCCB accepts any supply voltage from 0.9 V to 3.6 V. This allows for low-voltage bidirectional translation between 1-V, 1.2-V, 1.5-V, 1.8-V, 2.5-V and 3.3-V voltage nodes.

The SN74AVC2T244 EVM was created to allow simplified evaluation and prototyping without the need for full board development. This EVM provides peripheral header style pads for probing and signal connection to each device pin. Headers are labeled with the corresponding pin name.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00