See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

PW | 24

Temp:

S (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

SN74AVC8T245QPWRQ1


Automotive Catalog 8-Bit Dual-Supply Bus Transceiver w/ Configurable Voltage Transl., 3-State Output

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.98
10 - 24 $ 0.88
25 - 99 $ 0.82
100 - 249 $ 0.72
250 - 499 $ 0.67
500 - 749 $ 0.57
750 - 999 $ 0.48
1000 - 9999 $ 0.46

Adjust your quantity during checkout

Texas Instruments SN74AVC8T245QPWRQ1

The SN74AVC8T245-Q1 is an 8-bit noninverting bus transceiver that uses two separate configurable power-supply rails. The SN74AVC8T245-Q1 operation is optimimal with VCCA and VCCB set at
1.4 V to 3.6 V. It is operational with VCCA and VCCB as low as 1.2 V. The A port is designed to track VCCA. VCCA accepts any supply voltage from 1.2 V to 3.6 V. The B port is designed to track VCCB. VCCB accepts any supply voltage from 1.2 V to 3.6 V. This allows for universal low-voltage bidirectional translation between any of the 1.2-V, 1.5-V, 1.8-V, 2.5-V, and 3.3-V voltage nodes.

The SN74AVC8T245 design enables asynchronous communication between data buses. The device transmits data from the A bus to the B bus or from the B bus to the A bus, depending on the logic level at the direction-control (DIR) input. One can use the output-enable (OE) input to disable the outputs so the buses are effectively isolated.

In the SN74AVC8T245 design, VCCA supplies the control pins (DIR and OE).

This device specification covers partial-power-down applications using Ioff. The Ioff circuitry disables the outputs when the device is powered down. This inhibits current backflow into the device which prevents damage to the device.

The VCC isolation feature ensures that if either VCC input is at GND, both ports are in the high-impedance state.

To ensure the high-impedance state during power up or power down, tie OE to VCC through a pullup resistor; the current-sinking capability of the driver determines the minimum value of the resistor.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00