See datasheet for actual packaging/pinout drawings

Package | PIN:

PW | 24

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.92
10 - 24 $ 0.83
25 - 99 $ 0.77
100 - 249 $ 0.67
250 - 499 $ 0.62
500 - 749 $ 0.52
750 - 999 $ 0.43
1000 - 9999 $ 0.39
  View datasheet for SN74AVCH8T245PWR View product folder for SN74AVCH8T245PWR

Adjust your quantity during checkout

SN74AVCH8T245PWR-8-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs

The SN74AVCH8T245 is an 8-bit noninverting bus transceiver that uses two separate configurable power-supply rails. The A port is designed to track VCCA, which accepts any supply voltage from 1.2 V to 3.6 V. The B port is designed to track VCCB, which also accepts any supply voltage from 1.2 V to 3.6 V. This allows for universal low-voltage bidirectional translation between any of the 1.2-V, 1.5-V, 1.8-V, 2.5-V, and 3.3-V voltage nodes.

The SN74AVCH8T245 is designed for asynchronous communication between data buses. The device transmits data from either the A bus to the B bus, or from the B bus to the A bus, depending on the logic level at the direction-control (DIR) input. The output-enable (OE) input can be used to disable the outputs so the buses are effectively isolated.

The SN74AVCH8T245 is designed so that the control pins (DIR and OE) are referenced to VCCA.

Active bus-hold circuitry holds unused or undriven inputs at a valid logic state. Use of pullup or pulldown resistors with the bus-hold circuitry is not recommended.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device.

The VCC isolation feature ensures that if either VCCA or VCCB is at GND, then the outputs are in the high-impedance state. The bus-hold circuitry on the powered-up side always stays active.

The SN74AVCH8T245 solution is compatible with a single-supply system and can be replaced later with a ’245 function, with minimal printed circuit board redesign.

To ensure the high-impedance state during power up or power down, OE shall be tied to VCCA through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00