See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DRL | 6

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

SN74AXC1T45DRLR


Single-Bit Dual-Supply Bus Transceiver

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.61
10 - 24 $ 0.52
25 - 99 $ 0.50
100 - 249 $ 0.33
250 - 499 $ 0.32
500 - 749 $ 0.30
750 - 999 $ 0.23
1000 - 9999 $ 0.17

Adjust your quantity during checkout

Texas Instruments SN74AXC1T45DRLR

The SN74AXC1T45 is a single-bit noninverting bus transceiver that uses two separate configurable power-supply rails. The device is operational with both VCCA and VCCB supplies as low as 0.65 V. The A port is designed to track VCCA, which accepts any supply voltage from 0.65 V to 3.6 V. The B port is designed to track VCCB, which also accepts any supply voltage from 0.65 V to 3.6 V.

The DIR pin determines the direction of signal propagation. With the DIR pin configured HIGH, translation is from Port A to Port B. With DIR configured LOW, translation is from Port B to Port A. The DIR pin is referenced to VCCA, meaning that its logic-high and logic-low thresholds track with VCCA.

This device is fully specified for partial-power-down applications using the Ioff current. The Ioff protection circuitry ensures that no excessive current is drawn from or to an input, output, or combined I/O that is biased to a specific voltage while the device is powered down.

The VCC isolation feature ensures that if either VCCA or VCCB is less than 100 mV, both I/O ports enter a high-impedance state by disabling their outputs.

Glitch-free supply sequencing permits either supply rail to be powered on or off, in any order, without producing a data glitch (that is an output waveform that momentarily transitions from Logic Low to Logic High).

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00