See datasheet for actual packaging/pinout drawings

Package | PIN:

NS | 20

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 4.39
10 - 24 $ 3.95
25 - 99 $ 3.68
100 - 249 $ 3.23
250 - 499 $ 3.03
500 - 749 $ 2.57
750 - 999 $ 2.17
1000 - 9999 $ 2.07
  View datasheet for SN74BCT245NSR View product folder for SN74BCT245NSR

Adjust your quantity during checkout

SN74BCT245NSR-Octal Bus Transceivers

These octal bus transceivers are designed for asynchronous communication between data buses. The devices transmit data from the A bus to the B bus or from the B bus to the A bus, depending upon the level at the direction-control (DIR) input. The output-enable (OE)\ input can be used to disable the device so the buses are effectively isolated.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00