See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

NS | 20

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

SN74BCT540ANSR


Octal Buffers And Line Drivers

TI Store Price:

 
 
Qty.Price
1 - 9 $ 4.23
10 - 24 $ 3.80
25 - 99 $ 3.57
100 - 249 $ 3.11
250 - 499 $ 2.90
500 - 749 $ 2.50
750 - 999 $ 2.14
1000 - 9999 $ 1.81

Adjust your quantity during checkout

Texas Instruments SN74BCT540ANSR

The SN54BCT540 and SN74BCT540A octal buffers and line drivers are ideal for driving bus lines or buffer memory-address registers. The devices feature inputs and outputs on opposite sides of the package to facilitate printed circuit board layout.

The 3-state control gate is a 2-input AND gate with active-low inputs so that if either output-enable (OE1\ or OE2\) input is high, all corresponding outputs are in the high-impedance state.

To ensure the high-impedance state during power up or power down, OE\ should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00