See datasheet for actual packaging/pinout drawings


Package | PIN:

NS | 20


C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)


Octal Bus Transceivers

TI Store Price:


Adjust your quantity during checkout

Texas Instruments SN74BCT623NSR

The ´BCT623 bus transceiver is designed for asynchronous communication between data buses. The control function implementation allows for maximum flexibility in timing. The ´BCT623 provides true data at its outputs.

This device allows data transmission from the A bus to the B bus or from the B bus to the A bus depending upon the logic levels at the output-enable (OEAB and ) inputs.

The output-enable inputs can be used to disable the device so that the buses are effectively isolated. The dual-enable configuration gives the transceivers the capability of storing data by simultaneously enabling OEAB and . Each output reinforces its input in this configuration. When both OEAB and are enabled and all other data sources to the two sets of bus lines are at high impedance, both sets of bus lines (16 in all) will remain at their last states.

The SN54BCT623 is characterized for operation over the full military temperature range of -55°C to 125°C. The SN74BCT623 is characterized for operation from 0°C to 70°C.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00