See datasheet for actual packaging/pinout drawings

Package | PIN:

NS | 20

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 4.67
10 - 24 $ 4.20
25 - 99 $ 3.91
100 - 249 $ 3.43
250 - 499 $ 3.21
500 - 749 $ 2.73
750 - 999 $ 2.30
1000 - 9999 $ 2.20
  View datasheet for SN74BCT640NSR View product folder for SN74BCT640NSR

Adjust your quantity during checkout

SN74BCT640NSR-Octal Bus Transceivers

The ´BCT640 bus transceiver is designed for asynchronous communication between data buses. These devices transmit data from the A bus to the B bus or from the B bus to the A bus depending upon the level at the direction-control (DIR) input. The output-enable () input can be used to disable the device so that the buses are effectively isolated.

The SN54BCT640 is characterized for operation over the full military temperature range of -55°C to 125°C. The SN74BCT640 is characterized for operation from 0°C to 70°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00