See datasheet for actual packaging/pinout drawings

Package | PIN:

DW | 20

Temp:

M (-55 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 9.29
10 - 24 $ 8.63
25 - 99 $ 8.33
100 - 249 $ 7.28
250 - 499 $ 6.93
500 - 749 $ 6.38
750 - 999 $ 5.72
1000 - 9999 $ 5.71
  View datasheet for SN74BCT760MDWREP View product folder for SN74BCT760MDWREP

Adjust your quantity during checkout

SN74BCT760MDWREP-Enhanced Product Octal Buffer/Driver With Open-Collector Outputs

The SN74BCT760 octal buffer and line driver is designed specifically to improve both the performance and density of 3-state memory address drivers, clock drivers, and bus-oriented receivers and transmitters.

The SN74BCT760 is organized as two 4-bit buffers/line drivers with separate output-enable (OE) inputs. When OE is low, the device passes data from the A inputs to the Y outputs. When OE is high, the outputs are in the high-impedance state.

The device is characterized for operation over the full military temperature range of -55°C to 125°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00