See datasheet for actual packaging/pinout drawings


Package | PIN:

ZQL | 56


I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)


24-Channel, 1:1 Analog Switch with High Bandwidth

TI Store Price:

1 - 9 $ 2.71
10 - 24 $ 2.33
25 - 99 $ 2.29
100 - 249 $ 1.87
250 - 499 $ 1.84
500 - 749 $ 1.54
750 - 999 $ 1.27
1000 - 9999 $ 1.05

Adjust your quantity during checkout

Texas Instruments SN74CB3Q16211ZQLR

The SN74CB3Q16211 is a high-bandwidth FET bus switch utilizing a charge pump to elevate the gate voltage of the pass transistor, providing a low and flat ON-state resistance (ron). The low and flat ON-state resistance allows for minimal propagation delay and supports rail-to-rail switching on the data input/output (I/O) ports. The device also features low data I/O capacitance to minimize capacitive loading and signal distortion on the data bus. Specifically designed to support high-bandwidth applications, the SN74CB3Q16211 provides an optimized interface solution ideally suited for broadband communications, networking, and data-intensive computing systems.

The SN74CB3Q16211 is organized as two 12-bit bus switches with separate output-enable (1OE\, 2OE\) inputs. It can be used as two 12-bit bus switches or as one 24-bit bus switch. When OE\ is low, the associated 12-bit bus switch is ON and the A port is connected to the B port, allowing bidirectional data flow between ports. When OE\ is high, the associated 12-bit bus switch is OFF, and a high-impedance state exists between the A and B ports.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry prevents damaging current backflow through the device when it is powered down.

To ensure the high-impedance state during power up or power down, OE\ should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00