See datasheet for actual packaging/pinout drawings

Package | PIN:

DGV | 56

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 1.67
10 - 24 $ 1.50
25 - 99 $ 1.39
100 - 249 $ 1.21
250 - 499 $ 1.12
500 - 749 $ 0.94
750 - 999 $ 0.77
1000 - 9999 $ 0.71
  View datasheet for SN74CBT16211ADGVR View product folder for SN74CBT16211ADGVR

Adjust your quantity during checkout

SN74CBT16211ADGVR-24-Bit FET Bus Switch

The SN74CBT16211A provides 24 bits of high-speed TTL-compatible bus switching. The low on-state resistance of the switch allows connections to be made with minimal propagation delay.

The device operates as a dual 12-bit bus switch or single 24-bit bus switch. When 1OE\ is low, 1A is connected to 1B. When 2OE\ is low, 2A is connected to 2B.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00