See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DL | 56

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

SN74CBT16212ADL


24-Bit FET Bus-Exchange Switch

TI Store Price:

 
 
Qty.Price
1 - 9 $ 2.50
10 - 24 $ 2.26
25 - 99 $ 2.02
100 - 249 $ 1.81
250 - 499 $ 1.64
500 - 749 $ 1.35
750 - 999 $ 1.12
1000 - 9999 $ 0.95

Adjust your quantity during checkout

Texas Instruments SN74CBT16212ADL

The ’CBT16212A devices provide 24 bits of high-speed TTL-compatible bus switching or exchanging. The low on-state resistance of the switch allows connections to be made with minimal propagation delay.

Each device operates as a 24-bit bus switch or a 12-bit bus exchanger that provides data exchanging between the four signal ports via the data-select (S0, S1, S2) terminals.

View datasheet
View product folder
Order SummaryEdit >
OPA2335AIDGKT (1)$0.00
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00