See datasheet for actual packaging/pinout drawings


Package | PIN:

DL | 56


I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)


24-Bit Bus-Exchange Switch with -2V Undershoot Protection

TI Store Price:

1 - 9 $ 1.83
10 - 24 $ 1.57
25 - 99 $ 1.55
100 - 249 $ 1.26
250 - 499 $ 1.24
500 - 749 $ 1.04
750 - 999 $ 0.86
1000 - 9999 $ 0.71

Adjust your quantity during checkout

Texas Instruments SN74CBT16212CDLR

The SN74CBT16212C is a high-speed TTL-compatible FET bus-exchange switch with low ON-state resistance (ron), allowing for minimal propagation delay. Active Undershoot-Protection Circuitry on the A and B ports of the SN74CBT16212C provides protection for undershoot up to –2 V by sensing an undershoot event and ensuring that the switch remains in the proper OFF state.

The SN74CBT16212C operates as a 24-bit bus switch, or as a 12-bit bus-exchange that provides data exchanging between four signal ports. The select (S0, S1, S2) inputs control the data path of the bus-exchange switch. When the bus-exchange switch is ON, the A port is connected to the B port, allowing bidirectional data flow between ports. When the bus-exchange switch is disabled, a high-impedance state exists between the A and B ports.

This device is fully specified for partial-power-down applications using Ioff. The Ioff feature ensures that damaging current will not backflow through the device when it is powered down. The device has isolation during power off.

To ensure the high-impedance state during power up or power down, each select input should be tied to GND through a pulldown resistor; the minimum value of the resistor is determined by the current-sourcing capability of the driver.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00