See datasheet for actual packaging/pinout drawings

Package | PIN:

DL | 56

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 3.29
10 - 24 $ 2.97
25 - 99 $ 2.76
100 - 249 $ 2.42
250 - 499 $ 2.27
500 - 749 $ 1.93
750 - 999 $ 1.63
1000 - 9999 $ 1.55
  View datasheet for SN74CBT162292DL View product folder for SN74CBT162292DL

Adjust your quantity during checkout

SN74CBT162292DL-12-Bit 1-To-2 FET Multiplexer/Demultiplexer With Internal Pulldown Resistors

The SN74CBT162292 is a 12-bit 1-of-2 high-speed TTL-compatible FET multiplexer/
demultiplexer. The low on-state resistance of the switch allows connections to be made with minimal propagation delay.

When the select (S) input is low, port A is connected to port B1, and RINT is connected to port B2. When S is high, port A is connected to port B2, and RINT is connected to port B1.

The A-port inputs/outputs include equivalent 25- series resistors to reduce overshoot and undershoot.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00