See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DGG | 48

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

SN74CBT16245DGGR


16-Bit FET Bus Switch

TI Store Price:

 
 
Qty.Price
1 - 9 $ 1.39
10 - 24 $ 1.25
25 - 99 $ 1.16
100 - 249 $ 1.01
250 - 499 $ 0.93
500 - 749 $ 0.78
750 - 999 $ 0.64
1000 - 9999 $ 0.59

Adjust your quantity during checkout

Texas Instruments SN74CBT16245DGGR

The SN74CBT16245 device provides 16 bits of high-speed TTL-compatible bus switching in a standard '16245 device pinout. The low on-state resistance of the switch allows connections to be made with minimal propagation delay.

The device is organized as two 8-bit low-impedance switches with separate output-enable (OE) inputs. When OE\ is low, the switch is on, and data can flow from the A port to the B port, or vice versa. When OE\ is high, the switch is open, and the high-impedance state exists between the two ports. View datasheet
View product folder

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00