See datasheet for actual packaging/pinout drawings

Package | PIN:

DL | 56

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 1.81
10 - 24 $ 1.62
25 - 99 $ 1.51
100 - 249 $ 1.31
250 - 499 $ 1.21
500 - 749 $ 1.02
750 - 999 $ 0.83
1000 - 9999 $ 0.76
  View datasheet for SN74CBT16292DLR View product folder for SN74CBT16292DLR

Adjust your quantity during checkout

SN74CBT16292DLR-12-Bit 1-OF-2 FET Multiplexer/Demultiplexer With Internal Pulldown Resistors

The SN74CBT16292 is a 12-bit 1-of-2 high-speed TTL-compatible FET multiplexer/demultiplexer. The low on-state resistance of the switch allows connections to be made with minimal propagation delay.

When the select (S) input is low, port A is connected to port B1, and RINT is connected to port B2. When S is high, port A is connected to port B2, and RINT is connected to port B1. View datasheet
View product folder

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00