See datasheet for actual packaging/pinout drawings

Package | PIN:

DL | 56

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 8.25
10 - 24 $ 7.42
25 - 99 $ 6.93
100 - 249 $ 6.22
250 - 499 $ 5.80
500 - 749 $ 5.05
750 - 999 $ 4.37
1000 - 9999 $ 4.28
  View datasheet for SN74CBT16390DL View product folder for SN74CBT16390DL

Adjust your quantity during checkout

SN74CBT16390DL-16-Bit To 32-Bit FET Multiplexer/Demultiplexer Bus Switch

The SN74CBT16390 is a 16-bit to 32-bit switch used in applications in which two separate data paths must be multiplexed onto, or demultiplexed from, a single path. This device can be used for memory interleaving, in which two different banks of memory must be addressed simultaneously. This device also can be used to connect or isolate the PCI bus to one or two slots simultaneously.

Two output enables (OE1\ and OE2\) control the data flow. When OE1\ is low, A port is connected to 1B port. When OE2\ is low, A port is connected to 2B port. When both OE1\ and OE2\ are low, the A port is connected to both 1B and 2B ports. The control inputs can be driven with a 5-V CMOS, 5-V TTL, or an LVTTL driver.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00