See datasheet for actual packaging/pinout drawings

Package | PIN:

RGY | 14

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.61
10 - 24 $ 0.54
25 - 99 $ 0.49
100 - 249 $ 0.42
250 - 499 $ 0.38
500 - 749 $ 0.29
750 - 999 $ 0.22
1000 - 9999 $ 0.19
  View datasheet for SN74CBT3126RGYR View product folder for SN74CBT3126RGYR

Adjust your quantity during checkout

SN74CBT3126RGYR-Quadruple FET Bus Switch

The SN74CBT3126 quadruple FET bus switch features independent line switches. Each switch is disabled when the associated output-enable (OE) input is low.

To ensure the high-impedance state during power up or power down, OE should be tied to GND through a pullup resistor; the minimum value of the resistor is determined by the current-sourcing capability of the driver.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00