See datasheet for actual packaging/pinout drawings

Package | PIN:

DB | 20

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.68
10 - 24 $ 0.61
25 - 99 $ 0.56
100 - 249 $ 0.48
250 - 499 $ 0.45
500 - 749 $ 0.36
750 - 999 $ 0.29
1000 - 9999 $ 0.26
  View datasheet for SN74CBT3244DBR View product folder for SN74CBT3244DBR

Adjust your quantity during checkout

SN74CBT3244DBR-Octal FET Bus Switch

The SN74CBT3244 device provides eight bits of high-speed TTL-compatible bus switching. The SOIC, SSOP, TSSOP, and TVSOP packages provide a standard ’244 device pinout. The low ON-state resistance of the switch allows connections to be made with minimal propagation delay. The device is organized as two 4-bit low-impedance switches with separate output-enable (OE) inputs.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00