See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DBQ | 24

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

SN74CBT3383DBQR


10-Bit FET Bus-Exchange Switches

TI Store Price:

 
 
Qty.Price
1 - 9 $ 1.26
10 - 24 $ 1.06
25 - 99 $ 1.02
100 - 249 $ 0.67
250 - 499 $ 0.67
500 - 749 $ 0.62
750 - 999 $ 0.46
1000 - 9999 $ 0.35

Adjust your quantity during checkout

Texas Instruments SN74CBT3383DBQR

The SN74CBT3383 and SN54CBT3383 devices provide ten bits of high-speed TTL-compatible bus switching or exchanging. The low ON-state resistance of the switch allows connections to be made with minimal propagation delay.

The devices operate as a 10-bit bus switch or a 5-bit bus exchanger, which provides swapping of the A and B pairs of signals. The bus-exchange function is selected when BX is high. The switches are connected when BE is low.

View datasheet
View product folder
Order SummaryEdit >
MSP-EXP430FR2433 (1)$9.99
Subtotal: $9.99
Shipping & Handling: -
Total (USD): $9.99