See datasheet for actual packaging/pinout drawings

Package | PIN:

DW | 24

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 1.33
10 - 24 $ 1.17
25 - 99 $ 1.06
100 - 249 $ 0.90
250 - 499 $ 0.82
500 - 749 $ 0.63
750 - 999 $ 0.49
1000 - 9999 $ 0.42
  View datasheet for SN74CBT3383DW View product folder for SN74CBT3383DW

Adjust your quantity during checkout

SN74CBT3383DW-10-Bit FET Bus-Exchange Switches

The SN74CBT3383 and SN54CBT3383 devices provide ten bits of high-speed TTL-compatible bus switching or exchanging. The low ON-state resistance of the switch allows connections to be made with minimal propagation delay.

The devices operate as a 10-bit bus switch or a 5-bit bus exchanger, which provides swapping of the A and B pairs of signals. The bus-exchange function is selected when BX is high. The switches are connected when BE is low.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00