See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

PW | 24

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

SN74CBT3384APW


10-Bit FET Bus Switch

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.81
10 - 24 $ 0.70
25 - 99 $ 0.63
100 - 249 $ 0.56
250 - 499 $ 0.49
500 - 749 $ 0.37
750 - 999 $ 0.28
1000 - 9999 $ 0.21

Adjust your quantity during checkout

Texas Instruments SN74CBT3384APW

The SN74CBT3384A provides ten bits of high-speed TTL-compatible bus switching. The low on-state resistance of the switch allows connections to be made with minimal propagation delay.

The device is organized as two 5-bit switches with separate output-enable (OE\) inputs. When OE\ is low, the switch is on, and port A is connected to port B. When OE\ is high, the switch is open, and the high-impedance state exists between the two ports.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00