See datasheet for actual packaging/pinout drawings


Package | PIN:

PW | 24


I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)


10-Bit FET Bus Switch with -2 V Undershoot Protection

TI Store Price:

1 - 9 $ 0.76
10 - 24 $ 0.64
25 - 99 $ 0.62
100 - 249 $ 0.40
250 - 499 $ 0.40
500 - 749 $ 0.37
750 - 999 $ 0.28
1000 - 9999 $ 0.21

Adjust your quantity during checkout

Texas Instruments SN74CBT3384CPW

The SN74CBT3384C is a high-speed TTL-compatible FET bus switch with low ON-state resistance (ron), allowing for minimal propagation delay. Active Undershoot-Protection Circuitry on the A and B ports of the SN74CBT3384C provides protection for undershoot up to –2 V by sensing an undershoot event and ensuring that the switch remains in the proper OFF state.

The SN74CBT3384C is organized as two 5-bit bus switches with separate output-enable (1OE\, 2OE\) inputs. It can be used as two 5-bit bus switches or as one 10-bit bus switch. When OE\ is low, the associated 5-bit bus switch is ON, and the A port is connected to the B port, allowing bidirectional data flow between ports. When OE\ is high, the associated 5-bit bus switch is OFF, and the high-impedance state exists between the A and B ports.

This device is fully specified for partial-power-down applications using Ioff. The Ioff feature ensures that damaging current will not backflow through the device when it is powered down.

To ensure the high-impedance state during power up or power down, OE\ should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00