See datasheet for actual packaging/pinout drawings

Package | PIN:

DL | 56

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 3.90
10 - 24 $ 3.51
25 - 99 $ 3.26
100 - 249 $ 2.86
250 - 499 $ 2.68
500 - 749 $ 2.28
750 - 999 $ 1.92
1000 - 9999 $ 1.84
  View datasheet for SN74CBTD16211DL View product folder for SN74CBTD16211DL

Adjust your quantity during checkout

SN74CBTD16211DL-24-Bit FET Bus Switch With Level Shifting

The SN74CBTD16211 provides 24 bits of high-speed TTL-compatible bus switching. The low on-state resistance of the switch allows connections to be made with minimal propagation delay. A diode to VCC is integrated in the circuit to allow for level shifting from 5-V signals at the device inputs to 3.3-V signals at the device outputs.

The device is organized as a dual 12-bit bus switch with separate output-enable (OE)\ inputs. It can be used as two 12-bit bus switches or as one 24-bit bus switch. When (OE)\ is low, the associated 12-bit bus switch is on, and port A is connected to port B. When (OE)\ is high, the switch is open, and the high-impedance state exists between the ports.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00