See datasheet for actual packaging/pinout drawings

Package | PIN:

PW | 8

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.67
10 - 24 $ 0.59
25 - 99 $ 0.53
100 - 249 $ 0.45
250 - 499 $ 0.41
500 - 749 $ 0.32
750 - 999 $ 0.24
1000 - 9999 $ 0.21
  View datasheet for SN74CBTD3306PW View product folder for SN74CBTD3306PW

Adjust your quantity during checkout

SN74CBTD3306PW-Dual FET Bus Switch With Level Shifting

The SN74CBTD3306 features two independent line switches. Each switch is disabled when the associated output-enable (OE\) input is high. A diode to VCC is integrated on the chip to allow for level shifting between 5-V inputs and 3.3-V outputs.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00