See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DW | 24

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

SN74CBTD3384DWR


10-Bit FET Bus Switches With Level Shifting

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.73
10 - 24 $ 0.65
25 - 99 $ 0.59
100 - 249 $ 0.50
250 - 499 $ 0.45
500 - 749 $ 0.35
750 - 999 $ 0.27
1000 - 9999 $ 0.23

Adjust your quantity during checkout

Texas Instruments SN74CBTD3384DWR

The ’CBTD3384 devices provide ten bits of high-speed TTL-compatible bus switching. The low on-state resistance of the switches allows connections to be made without adding propagation delay. A diode to VCC is integrated on the die to allow for level shifting between 5-V inputs and 3.3-V outputs.

These devices are organized as two 5-bit switches with separate output-enable (OE\) inputs. When OE\ is low, the switch is on, and port A is connected to port B. When OE\ is high, the switch is open, and the high-impedance state exists between the two ports.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00