See datasheet for actual packaging/pinout drawings

Package | PIN:

PW | 24

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.71
10 - 24 $ 0.63
25 - 99 $ 0.57
100 - 249 $ 0.49
250 - 499 $ 0.44
500 - 749 $ 0.34
750 - 999 $ 0.26
1000 - 9999 $ 0.23
  View datasheet for SN74CBTD3861PW View product folder for SN74CBTD3861PW

Adjust your quantity during checkout

SN74CBTD3861PW-10-Bit FET Bus Switch With Level Shifting

The SN74CBTD3861 provides ten bits of high-speed TTL-compatible bus switching. The low on-state resistance of the switch allows connections to be made with minimal propagation delay. A diode to VCC is integrated on the die to allow for level shifting from 5-V signals at the device inputs to 3.3-V signals at the device outputs.

The device is organized as one 10-bit switch with a single output-enable (OE)\ input. When (OE)\ is low, the switch is on, and port A is connected to port B. When (OE)\ is high, the switch is open, and the high-impedance state exists between the two ports.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00