See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

PW | 14

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

SN74CBTLV3125PWR


4-Channel, 1:1 Switch with Power-Off Protection

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.74
10 - 24 $ 0.66
25 - 99 $ 0.61
100 - 249 $ 0.52
250 - 499 $ 0.48
500 - 749 $ 0.39
750 - 999 $ 0.32
1000 - 9999 $ 0.28

Adjust your quantity during checkout

Texas Instruments SN74CBTLV3125PWR

The SN74CBTLV3125 quadruple FET bus switch features independent line switches. Each switch is disabled when the associated output-enable (OE\) input is high.

This device is fully specified for partial-power-down applications using Ioff. The Ioff feature ensures that damaging current will not backflow through the device when it is powered down. The device has isolation during power off.

To ensure the high-impedance state during power up or power down, OE\ should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

View datasheet
View product folder
Order SummaryEdit >
ADS8681EVM-PDK (1)$149.00
Subtotal: $149.00
Shipping & Handling: -
Total (USD): $149.00